IESNA:LM-63-2002
[TEST]P954790
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52124
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10463.4 10468.9 10446.9 10400 10127 9843 9796.2 10022.3 10546.1 11243.7
12087.4 13057.9 14080.8 14828 15401.5 15969.4 16487.8 16799.3 16906.9 16791.1
16206.5 15156.1 13813.3 11684.8 8580.3 4996 3879.3 3548.5 3154.2 2569.7
1974.1 1533 1149.7 719.6 410.8 165.4 0
10463.4 10419.3 10397.2 10366.9 10102.2 9812.7 9771.4 9975.4 10479.9 11199.6
12021.2 12958.6 13981.5 14753.5 15305 15884 16396.8 16727.7 16882.1 16744.2
16115.6 15087.1 13722.4 11502.8 8310.1 4838.8 3835.2 3515.4 3115.6 2525.6
1949.3 1513.7 1094.6 692 399.8 159.9 0
10463.4 10449.6 10438.6 10408.3 10198.7 9920.2 9832 10000.2 10441.3 11116.8
11916.4 12815.2 13829.9 14723.2 15340.8 15914.3 16518.1 16928.9 17185.3 17163.3
16738.7 15795.7 14502.6 12489.9 9520.5 5630.1 3904.1 3545.7 3214.8 2757.2
2225 1654.3 1224.2 799.6 435.6 198.5 0
10463.4 10438.6 10424.8 10449.6 10306.2 10066.4 9958.8 10044.3 10353.1 10893.5
11613.1 12415.5 13344.6 14348.2 15150.6 15787.5 16399.5 16931.7 17248.8 17397.6
17232.2 16653.2 15622 13813.3 11089.3 7094.2 4017.2 3333.4 3032.9 2674.4
2294 1905.2 1475.1 984.3 562.5 250.9 0
10463.4 10452.4 10460.6 10515.8 10488.2 10361.4 10204.2 10187.7 10328.3 10650.9
11147.2 11786.8 12553.3 13435.6 14397.9 15288.4 15980.5 16581.5 17113.7 17505.2
17615.5 17372.8 16769 15784.7 13860.2 10446.9 5814.8 2950.2 2321.5 1954.8
1593.6 1284.8 1000.8 705.8 383.2 140.6 0
10463.4 10468.9 10499.2 10573.7 10645.4 10645.4 10570.9 10502 10513 10648.1
10915.6 11334.7 11899.9 12567.1 13314.3 14262.8 15271.9 16123.8 16617.4 16849
17000.6 17075.1 17050.2 17019.9 16724.9 14987.9 11221.6 6250.5 2842.6 1825.2
1436.5 1113.9 813.4 559.7 322.6 118.6 0
10463.4 10474.4 10532.3 10620.6 10747.4 10860.4 10937.6 10998.3 10992.8 11097.5
11274 11544.2 11919.2 12349.3 12875.9 13518.3 14249 15051.3 15773.7 16372
16975.8 17654.1 18332.3 19038.1 19912.2 20402.9 18889.3 14943.8 9655.6 4849.8
2327 1431 970.5 631.4 361.2 126.8 0
10463.4 10482.7 10562.7 10689.5 10827.3 10965.2 11130.6 11318.1 11544.2 11833.7
12203.2 12627.8 13085.5 13592.8 14196.6 14935.5 15770.9 16691.8 17695.4 18781.7
20036.2 21406.5 22939.5 24464.2 26173.7 28161.6 30099.8 30590.6 28809.5 24577.3
18268.9 11588.3 6757.8 3733.2 1648.8 397 0
10463.4 10510.3 10606.8 10752.9 10896.3 11025.9 11183 11398.1 11649 12029.5
12531.3 13107.5 13791.3 14635 15660.6 16931.7 18404 20107.9 21944.2 23819
25950.3 27974.1 30361.8 32788.1 35699.6 38561.5 42201 46099.6 49201.4 48876.1
43011.6 32413.1 20488.4 8210.8 1499.9 330.9 0
10463.4 10507.5 10626.1 10763.9 10907.3 11061.7 11224.4 11442.2 11704.1 12081.8
12545 13102 13761 14607.4 15657.9 16992.3 18519.8 20367.1 22407.4 24497.3
26692 28933.6 31335 33954.3 36750.1 39664.4 42973 46568.3 50080.9 50701.3
44850.6 32735.7 18572.2 4836 1031.2 306 0
10463.4 10504.8 10598.5 10783.2 10934.9 11103.1 11240.9 11442.2 11717.9 12048.8
12448.5 12903.5 13421.8 14133.2 15067.8 16198.3 17565.8 19247.7 21163.9 23253.8
25354.8 27508.1 29733.1 32107.1 34698.8 37246.4 39901.5 42225.8 43993.1 42727.6
36824.5 25376.8 11045.2 2131.3 642.4 212.3 0
10463.4 10493.7 10620.6 10780.5 10926.6 11072.7 11210.6 11370.5 11593.8 11833.7
12117.7 12393.4 12669.1 13041.3 13587.3 14309.6 15178.1 16344.4 17717.5 19272.5
20965.4 22716.2 24436.7 26184.7 28001.7 29702.8 31409.5 32956.3 33284.4 30400.4
24513.9 16843.5 7187.9 1431 430.1 118.6 0
10463.4 10493.7 10598.5 10719.8 10841.1 10915.6 10990 11053.4 11111.3 11180.3
11202.3 11127.9 10987.3 10838.4 10733.6 10728.1 10877 11301.6 11990.9 12859.4
13887.8 15021 16162.4 17298.4 18401.2 19319.4 19865.3 20171.3 19393.8 16314.1
11963.3 7397.4 2950.2 838.2 308.8 77.2 0
10463.4 10455.1 10479.9 10515.8 10493.7 10347.6 10121.5 9782.4 9335.7 8745.7
8006.8 7146.5 6291.8 5577.7 5009.7 4541 4179.8 3948.2 3829.7 3802.1
3876.6 4025.4 4168.8 4309.4 4375.6 4268.1 3937.2 3410.6 2605.5 1850
1345.5 976 711.3 499 300.5 80 0
10463.4 10394.5 10309 10140.8 9837.5 9333 8657.5 7800 6840.5 5969.2
5255.1 4634.8 4061.3 3636.7 3405.1 3297.6 3223.1 3132.1 3035.6 2944.6
2837.1 2691 2520 2368.4 2222.3 2076.1 1932.8 1778.4 1596.4 1389.6
1177.3 970.5 749.9 515.6 281.2 63.4 0
10463.4 10325.5 10074.6 9650 8988.3 8048.1 7017 6035.4 5313 4698.2
4174.3 3879.3 3708.4 3559.5 3405.1 3275.5 3206.6 3181.8 3134.9 3030.1
2878.5 2726.8 2572.4 2423.5 2260.9 2101 1938.3 1764.6 1596.4 1411.7
1215.9 998.1 749.9 485.3 248.1 52.4 0
10463.4 10281.4 9859.6 9167.5 8152.9 6914.9 5867.2 5142.1 4563.1 4201.9
4031 3873.8 3708.4 3531.9 3369.2 3270 3239.7 3223.1 3184.5 3060.4
2773.7 2611 2464.9 2324.3 2194.7 2073.4 1924.5 1759.1 1582.6 1384.1
1169 937.4 694.8 468.7 250.9 68.9 0
10463.4 10209.7 9622.5 8665.7 7353.3 6063 5238.6 4629.3 4298.4 4155
3975.8 3802.1 3683.6 3556.7 3383 3272.7 3223.1 3156.9 2864.7 2740.6
2699.3 2682.7 2635.8 2561.4 2448.4 2299.5 2089.9 1894.2 1679.1 1464
1243.5 1022.9 794.1 562.5 330.9 113 0
10463.4 10190.4 9473.6 8285.2 6793.6 5627.4 4891.2 4419.7 4279.1 4116.4
3917.9 3782.8 3697.3 3584.3 3377.5 3236.9 3126.6 2823.3 2718.6 2674.4
2638.6 2630.3 2597.2 2509 2357.4 2178.2 1985.2 1775.6 1557.8 1362
1171.8 984.3 805.1 623.1 625.9 474.2 0
10463.4 10116 9264 7921.3 6369 5365.4 4681.6 4378.4 4276.3 4091.6
3901.4 3780.1 3708.4 3595.3 3352.7 3140.4 2861.9 2644.1 2575.2 2511.8
2470.4 2445.6 2332.6 2205.7 2062.4 1919 1750.8 1588.1 1408.9 1226.9
1056 879.5 714.1 860.2 772 259.2 0
10463.4 10093.9 9189.6 7791.7 6195.3 5155.9 4543.8 4361.8 4268.1 4088.9
3901.4 3788.3 3735.9 3631.2 3336.2 3024.6 2660.7 2509 2412.5 2335.3
2296.7 2211.2 2067.9 1935.5 1800.4 1648.8 1516.4 1384.1 1243.5 1116.6
1053.2 832.7 692 956.7 441.1 110.3 0
10463.4 10129.8 9244.7 7808.3 6233.9 5224.8 4568.6 4372.8 4295.6 4119.2
3917.9 3810.4 3755.2 3661.5 3374.8 3027.4 2655.1 2503.5 2401.5 2321.5
2277.4 2194.7 2054.1 1930 1792.1 1646 1499.9 1367.5 1238 1083.6
948.5 780.3 692 959.5 380.5 93.7 0
